obsolete

FRY126SCOR

Y Reducer Cover

The optional split cover for the Y-reducer fitting FRY126OR is orange and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required. It creates a radiused 11/16" (17.5mm) opening for easy access to add or remove cables.

Specifications

Product Name

Split Cover for Y-Reducer from 12x4 to Two 6x4 Exits

CE Compliant

No

Color

Orange

Material

ABS

Couplers Required

NA

Cover Part Number

NA

Fitting Type

Y Reducer Cover

System Type

12 x 4 FiberRunner Fitting

Height (In.)

2.79

Height (mm)

70.9

Length (mm)

258.8

UL Listed

Yes

Width (In.)

17.27

Width (mm)

438.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383550

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2568

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.2840

Resources

Installation Documents

FiberRunner to FiberRunner Reducer and Transition Fittings RW138B

US English

Part Drawings

Split Cover for FIBERRUNNER Y 12x4 to 6x4 Reducer Fitting

US English

Part Drawings

Split Cover for FIBERRUNNER Y 12x4 to 6x4 Reducer Fitting

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

Split Cover for FIBERRUNNER Y 12x4 to 6x4 Reducer Fitting

US English

Specification Sheets

FiberRunner 12x4 Routing System: FRSP17--WW-ENG

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Catalog Page Graphics

12x4 Routing System Roadmap

US English

Related Products