Used to route cable into one piece of 1.5 (38mm) diameter split corrugated tubing. Used with a Spill-Over Junction with a 2x2 exit, 2x2 Fiber-Duct Fittings, and the 2x2 FiberRunner® Hinged Channel, Black.
Application | Segregate, Route, and Protect Fiber Optic And High Performance Copper Cabling. |
Product Type | 1-Port Spillout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | Equipment Frames, Telecommunication Cabinets |
Material | ABS |
Overall Height (In.) | 2.84 |
Overall Height (mm) | 72.1 |
Overall Length (In.) | 2.19 |
Overall Length (mm) | 55.6 |
Overall Width (In.) | 2.07 |
Overall Width (mm) | 52.6 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 2x2 |
Color | Black |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498345113 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0489 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.2446 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FIDT2X2 | English | |
Part Drawings | Part Drawings - DXF - FIDT2X2 | English | |
Part Drawings | Fiber-Duct 2X2 and FiberRunner 2X2 1-Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing 38388-03 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw111b | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |