FIDT2X2LG

1-Port Spillout

Used to route cable into one piece of 1.5 (38mm) diameter split corrugated tubing. Used with FiberRunnerĀ® Spill-Over Fitting FRSPLG, 2x2 Fiber-Duct Fittings, and the 2x2 FiberRunnerĀ® Hinged Channel. Securely holds split corrugated tubing to ensure system integrity and easy access to add or remove cables.

Specifications

Color

Light Gray

Material

ABS

Fitting Type

1-Port Spillout

System Size

2x2

Part Features

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362613

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0476

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2378

Related Products