FIDT2X2YL

1-Port Spillout

Used to route cable into one piece of 1.5 (38mm) diameter split corrugated tubing. Used with a spill-over junction with a 2x2 exit, 2x2 Fiber-Duct Fittings, and the 2x2 FiberRunnerĀ® Hinged Channel, Yellow.

Specifications

System Dimensions

2x2

Material

ABS

Color

Yellow

Overall Width (mm)

55.6

Overall Height (In.)

2.84

Overall Height (mm)

72.2

Standards Met

UL Listed to 2024A

Cover Part Number

NA

Couplers Required

(1 pc.) FBC2X2YL

Fitting Type

1-Port Spillout

Application

Segregate, route, and protect fiber optic and high performance copper cabling.

Part Features

Fastest installations, easy to maintain, system strength, versatility, Cable protection.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397392

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0489

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2444

Resources

Catalog Cut Sheets

FRVT12X4YL Product Page

US English

Part Drawings

1 Port Spillout to 1 1/2 Inch Inside Diameter Corrugated Tubing

US English

Catalog Cut Sheets

FVTHD2X2YL Product Page

US English

Catalog Cut Sheets

FRVT6X4YL Product Page

US English

Part Drawings

1 Port Spillout to 1 1/2 Inch Inside Diameter Corrugated Tubing

US English

Catalog Cut Sheets

FRVT4X4YL Product Page

US English

Part Drawings

1 Port Spillout to 1 1/2 Inch Inside Diameter Corrugated Tubing

US English

Certifications

FiberRunner System Support Specifications

US English

Installation Documents

2 Port and 1 Port Spill-Out to Corrugated Tubing

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Cut Sheets

FVTHD2X2YL Product Page

US English

Catalog Page Graphics

2x2 Routing System Roadmap

US English

Specification Sheets

FiberRunner 2x2 Routing System: FRSP19--WW-ENG

US English

Related Products