Metal fitting attaches to end of channel or fitting to transition up to four pieces of solid 1.5 (38mm) inside diameter inner duct. Hardware is included for installation. Black color only.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Fiber Routing Innerduct Transition Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | Equipment Frames, Telecommunication Cabinets |
Includes | (1) Innerduct Transition Fitting, (3) #10-32x1/2 Pan Head Phillips Machine Screws, (3) #10 Helical Spring Lockwashers, (3) #10-32 Hex Machine Screwnuts, (5) BT41-Dome-Top Barb-TY Cable Ties |
Material | Steel |
Overall Height (In.) | 4.56 |
Overall Height (mm) | 115.8 |
Overall Length (In.) | 1.59 |
Overall Length (mm) | 40.4 |
Overall Width (In.) | 6.77 |
Overall Width (mm) | 172 |
Standards Met | RoHS Compliant |
System Dimensions | 6x4 |
Color | Black |
UPC | 07498382947 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0401 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4010 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FITF6X4 | English | |
Part Drawings | Part Drawings - DXF - FITF6X4 | English | |
Part Drawings | Part Drawings - PDF - FITF6X4 | English | |
Installation Documents | FIBERRUNNER 12x4 Innerduct Transition Fitting | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |