FR1.5IDEBL

1-Port Spillout

Used to route cable into 1.5 (38mm) diameter split corrugated tubing directly through a hole cut in the side wall of the 4x4, 6x4, and 12x4 FiberRunnerĀ® Channel or 4x4 Fiber-Duct Channel. Provides 1 (25.4mm) bend radius control at the exit. Includes drilling template, Black.

Specifications

Product Name

1-Port Spillout Side Exit to 1.5" (38mm) Inside Diameter Corrugated Tubing

CE Compliant

No

Color

Black

Material

ABS

Cover Part Number

NA

System Size

4x4, 6x4 and 12x4

Fitting Type

1-Port Spillout

System Type

4 x 4 FiberRunner Fitting

Part Features

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345038

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0489

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2446

Resources

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

US English

Part Drawings

US English

Installation Documents

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Part Drawings

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products