FR1.5IDEOR

1-Port Spillout

Used to route cable into 1.5 (38mm) diameter split corrugated tubing directly through a hole cut in the side wall of the 4x4, 6x4, and 12x4 FiberRunnerĀ® Channel or 4x4 Fiber-Duct Channel. Provides 1 (25.4mm) bend radius control at the exit. Includes drilling template, Black.

Specifications

Product Name

1-Port Spillout Side Exit to 1.5" (38mm) Inside Diameter Corrugated Tubing

CE Compliant

No

Color

Orange

Material

ABS

Cover Part Number

NA

System Size

4x4, 6x4 and 12x4

Fitting Type

1-Port Spillout

Part Features

N/A

System Type

4 x 4 FiberRunner Fitting

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397395

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0489

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2446

Resources

Part Drawings

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Part Drawings

US English

Installation Documents

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Part Drawings

US English

Related Products