The FiberRunner® Vertical Cable Manager Kit provides a secure, accessible route for cables spilling out from a vertical tee or spill-over junction. The kit includes a 2x2 channel, 2x2 snap-on hinged cover, 4 adjustable Z brackets, a 2x2 end cap, 6 hinged duct wire retainers, and mounting hardware.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 2x2 Routing System |
Includes | (1) FiberRunner 2x2 Hinged Slotted Channel (H2X2**6), (1) FiberRunner 2x2 Hinged Cover (HC2**6), (6) Panduct Type H Wiring Duct 2" (50.8) Wire Retainers (WR2H-C), (1) Panduct Types H and HS 2x2 Wiring Duct End Cap (FHDEC2X2), (4) Fiber Routing Adjustable |
Material | ABS |
Overall Height (In.) | 72 |
Overall Height (mm) | 1828.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 2x2 |
Color | Yellow |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498361627 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6525 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Fiberrunner Hinged Duct 2X2 Kit FRHD2KIT - 39279-01 | English | |
Installation Documents | FiberRunner® Hinged Duct 2x2 Kit Installation Instruction RW205 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |