The FiberRunner® Vertical Cable Manager Kit provides a secure, accessible route for cables spilling out from a vertical tee or spill-over junction. The kit includes a 4x4 channel, 4x4 snap-on hinged cover, 3 adjustable Z brackets, a 4x4 end cap, 1 adapter fitting, 6 hinged duct wire retainers, and mounting hardware.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4X4 Routing System |
Includes | (1) Transition, (4) Fiber-Duct 4X4 Nylon Snap Rivets, (1) Panduct Type H 4X4 Hinged Wiring Duct, (1) Panduct Types H and HS 4X4 Hinged Wiring Duct Cover, (6) Panduct Types E, G and H 4" (101.6) Wire Retainers, (1) Panduct Types H ans HS 4X4 Wiring Duct En |
Material | ABS |
Overall Height (In.) | 72 |
Overall Height (mm) | 1828.8 |
Overall Width (In.) | 5.05 |
Overall Width (mm) | 128.3 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 4x4 |
Color | Yellow |
UPC | 07498347569 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0101 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - PDF - FRHD4KT | English | |
Installation Documents | FiberRunner® Hinged Duct 4x4 Kit Installation Instruction RW189 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English | |
Press Releases | Press Release - Rev2 News Release FRHD4KTYL | English |