Used to route cable into one or two pieces of 1.5 (38mm) diameter split corrugated tubing. Requires coupler to be used with 4x4 FiberRunner® Fitting. Used with any 4x4 FiberRunner® Fitting, Black.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Product Type | 2-Port Spillout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4X4 Routing System |
Includes | (1) 2-Port Spill-Out Housing, (1) 2-Port Spill-Out Retainer, (1) 2-Port Spill-Out Hinged Door |
Material | ABS |
Overall Height (In.) | 3.53 |
Overall Height (mm) | 89.7 |
Overall Length (In.) | 4.64 |
Overall Length (mm) | 117.8 |
Overall Width (In.) | 5.42 |
Overall Width (mm) | 137.7 |
Standards Met | RoHS Compliant |
System Dimensions | 4x4 |
Color | Black |
UPC | 07498345097 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1351 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6754 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FRIDT4X4 | English | |
Part Drawings | Part Drawings - DXF - FRIDT4X4 | English | |
Part Drawings | FiberRunner 4X4 2--Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing 37847-85 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw137b | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |