Used to route cable into three separate 1.5 (38mm) diameter split corrugated tubing. Used with FRVT12X4BL or any 6x4 fitting.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | 3-Port Spillout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 6x4 Routing System |
Includes | (1) 3-Port Spill-Out Housing, (1) 3-Port Spill-Out Retainer, (1) 3-Port Spill-Out Hinged Door |
Material | ABS |
Overall Height (In.) | 3.46 |
Overall Height (mm) | 87.9 |
Overall Length (In.) | 4.66 |
Overall Length (mm) | 118.4 |
Overall Width (In.) | 6.96 |
Overall Width (mm) | 176.8 |
Standards Met | RoHS Compliant |
System Dimensions | 6x4 |
Color | Black |
UPC | 07498345068 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1400 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7000 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRIDT6X4 | English | |
Part Drawings | Part Drawings - DXF - FRIDT6X4 | English | |
Part Drawings | FiberRunner 6x4 3-Port Spill-Out to 11 2" I.D. Corrugated Loom Tubing Part Drawing 37617-95 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw137b | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |