The FiberRunner® 2x2 Spill-Over Junction Fitting is used in cable routing systems. It assembles onto 4x4, 6x4, 12x4, or 24x4 FiberRunner Channels. It mounts directly to the existing installation with no alteration required.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Spill-Over Junction |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 2x2, 4x4, 6x4, 12x4, 24x4 Routing System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 5.61 |
Overall Height (mm) | 142.5 |
Overall Length (In.) | 8.78 |
Overall Length (mm) | 223 |
Overall Width (In.) | 4.9 |
Overall Width (mm) | 124.5 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
Color | Black |
UPC | 61305676803 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3884 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner Spill-Over Junction with 2X2 Exit Part Drawing DXF | English | |
Part Drawings | FiberRunner Spill-Over Junction with 2X2 Exit Part Drawing DWG | English | |
Part Drawings | FiberRunner Spill-Over Junction with 2X2 Exit Part Drawing 39851-19 | English | |
Installation Documents | FiberRunner Spill-Over Junction for use with FiberRunner 4x4, 6x4, 12x4, 24x4 Systems Installation Instruction RW251 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |