Used to fully enclose 4x4 channel in conjunction with the Spill-Over Junction FRSPJ2X2OR. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Note | Optional 4x4 channel cover for use with FRSPJ2X2OR. |
Product Type | Fiber Routing Spill-Over Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4X4 Routing System |
Material | ABS |
Overall Height (In.) | 4.7 |
Overall Height (mm) | 119.4 |
Overall Length (In.) | 5.24 |
Overall Length (mm) | 133.1 |
Overall Width (In.) | 9 |
Overall Width (mm) | 228.6 |
Standards Met | RoHS Compliant |
System Dimensions | 4x4 |
Color | Orange |
Part Features | It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks |
UPC | 07498307200 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1448 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7241 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - PDF - FRSPJC24_00 | English | |
Installation Documents | Installation Instructions/Best Practices - RW251_00 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |