The FiberRunner® 4x4 Spill-Over Fitting Cover is used to fully enclose 4x4 channel in conjunction with the 4x4 spill-over junction. The spill-over junction cover snaps onto the channel base. It has a hinged feature that allows easy access to add or remove cables.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Note | Optional 4x4 channel cover for use with FRSPJ4X4YL. |
Product Type | Fiber Routing Spill-Over Junction Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4x4 FiberRunner Channel |
Includes | (1) Cover |
Material | ABS |
Overall Height (In.) | 4.7 |
Overall Height (mm) | 119.4 |
Overall Length (In.) | 15 |
Overall Length (mm) | 381 |
Overall Width (In.) | 5.24 |
Overall Width (mm) | 133.1 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 4x4 |
Color | Yellow |
Part Features | It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks |
UPC | 07498308171 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2401 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2006 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4x4 Exit - FiberRunner 4X4 Channel Cover Part Drawing 39851-24 | English | |
Installation Documents | Installation Instructions/Best Practices - RW251_00 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |