The FiberRunner® Cover is used to fully enclose 6x4 channel in conjunction with the FiberRunner® Spill-Over Junction FRSPJ4X4LYL. The cover snaps onto the channel base. The hinged feature provides easy access to add or remove cables.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Spill-Over Junction Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 6x4 FiberRunner Channel |
Includes | (1) Cover |
Material | Polycarbonate/ABS |
Overall Height (In.) | 4.7 |
Overall Height (mm) | 119.4 |
Overall Length (In.) | 6.78 |
Overall Length (mm) | 172.2 |
Overall Width (In.) | 15 |
Overall Width (mm) | 381 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
Color | Yellow |
UPC | 61305676421 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2402 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2010 |
Specification Sheets | FiberRunner 6x4 EMEA LSZH Specification Sheet FRSP25--WW-UKE | UK English | |
Specification Sheets | FiberRunner 6x4 Global Specification Sheet FRSP30--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 Hoja de Especificaciones FRSP30 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4x4 Exit - FiberRunner 6X4 Channel Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4x4 Exit - FiberRunner 6X4 Channel Cover Part Drawing 39851-25 | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4x4 Exit - FiberRunner 6X4 Channel Cover Part Drawing DWG | English | |
Installation Documents | FiberRunner Spill-Over Junction for use with FiberRunner 4x4, 6x4, 12x4, 24x4 Systems Installation Instruction RW251 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |