Used to limit the bend radius of the cable to 2 (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee, Black.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Product Type | Trumpet |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 12x4 Routing System |
Material | ABS |
Overall Height (In.) | 5.96 |
Overall Height (mm) | 151.4 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 17.76 |
Overall Width (mm) | 451.1 |
Standards Met | RoHS Compliant |
System Dimensions | 12x4 |
Color | Black |
UPC | 07498345035 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3914 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.9571 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRTR12X4 | English | |
Part Drawings | Part Drawings - DXF - FRTR12X4 | English | |
Part Drawings | FiberRunner 12x4 3-Sided Bend Radius Control Trumpet Part Drawing 37617-87 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets: RW110D | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |