Used to limit the bend radius of the cable to 3 (76.2mm) when exiting from the 24x4 channel or a 24x4 horizontal tee, Yellow.
Application | Routing System is a System of Channel, Fittings, Covers, and Brackets Designed to Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Facilities. Because of i |
Product Type | Trumpet |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 3 |
Bend Radius (mm) | 76.2 |
For Use With | 24x4 Routing System |
Material | ABS |
Overall Height (In.) | 7 |
Overall Height (mm) | 177.8 |
Overall Length (In.) | 5.28 |
Overall Length (mm) | 134.1 |
Overall Width (In.) | 30.34 |
Overall Width (mm) | 770.6 |
Standards Met | RoHS Compliant |
System Dimensions | 24x4 |
Color | Yellow |
UPC | 07498311184 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5819 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.9093 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 24x4 3-Sided Bend Radius Control Trumpet | English | |
Part Drawings | FiberRunner 24x4 3-Sided Bend Radius Control Trumpet | English | |
Part Drawings | FiberRunner 24x4 3-Sided Bend Radius Control Trumpet Part Drawing 39701-22 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets: RW110D | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |