The FiberRunner® Bend Radius Control Trumpet is used to limit the bend radius of the cable to 2 inches (50.4 mm) when exiting from the 4x4 channel or a 4x4 horizontal tee.
Application | Data Centers and Telco Central Offices |
Product Type | Trumpet |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4x4 FiberRunner |
Includes | (1) Trumpet |
Material | Polycarbonate/ABS |
Overall Height (In.) | 5.96 |
Overall Height (mm) | 151.4 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 9.36 |
Overall Width (mm) | 237.7 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4x4 |
Color | Yellow |
UPC | 61305676824 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2639 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3196 |
Specification Sheets | FiberRunner 4x4 EMEA LSZH Specification Sheet FRSP27--WW-UKE | UK English | |
Specification Sheets | FiberRunner 4x4 Global Specification Sheet FRSP27--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 Hoja de Especificaciones FRSP27 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 4x4 3-Sided Bend Radius Control Trumpet Part Drawing DXF | English | |
Part Drawings | FiberRunner 4x4 3-Sided Bend Radius Control Trumpet Part Drawing DWG | English | |
Part Drawings | FiberRunner 4x4 3-Sided Bend Radius Control Trumpet Part Drawing 37847-67 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets Installation Instruction RW110 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |