Used to limit the bend of the fiber cable to 2 (50.4 mm) when exiting from 4x4 FiberRunner® Channel or a FiberRunner® Horizontal Tee, Orange.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Product Type | Trumpet |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4X4 Routing System |
Material | ABS |
Overall Height (In.) | 5.96 |
Overall Height (mm) | 151.4 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 9.36 |
Overall Width (mm) | 237.7 |
Standards Met | RoHS Compliant |
System Dimensions | 4x4 |
Color | Orange |
UPC | 07498384241 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2616 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3080 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FRTR4X4 | English | |
Part Drawings | Part Drawings - DXF - FRTR4X4 | English | |
Part Drawings | Part Drawings - PDF - FRTR4X4 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets: RW110D | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |