6x4 Up Spout. Allows cable to be directed upward out of the channel deployed directly below racks and cabinets in underfloor installations. Provides 2in (50.8mm) bend radius. Snaps directly onto the channel and can be positioned to allow cables to be laid in. A 1 (25.4mm) top bezel is included. Yellow. Black. Other fittings can be installed for specific applications including FTR4X4BL and FIDT4X4BL.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Fiber Routing Up Spout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 6x4 Routing System |
Includes | (2) Up Spout Components, (1) Radiused Bezel |
Material | ABS |
Overall Height (In.) | 5.2 |
Overall Height (mm) | 132.1 |
Overall Length (In.) | 10 |
Overall Length (mm) | 254 |
Overall Width (In.) | 6.96 |
Overall Width (mm) | 176.8 |
Standards Met | RoHS Compliant |
System Dimensions | 6x4 |
Color | Black |
UPC | 07498345078 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2568 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2840 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRUPS6X4 | English | |
Part Drawings | Part Drawings - DXF - FRUPS6X4 | English | |
Part Drawings | Part Drawings - PDF - FRUPS6X4 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw155a | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |