FRVT12X4BL

Vertical Tee

Attaches to 12x4 channel and/or fittings to create a 90° vertical drop from a horizontal run. Hinged door included. Requires coupler to attach FRIDT6X4BL or FRTR6X4BL to vertical exit. Accepts optional snap-on cover FRHC12BL6 in conjunction with channel.

Specifications

Material

ABS

Color

Black

Fitting Type

Vertical Tee

Couplers Required

(2 pcs.) FRBC12X4BL (1 pc.) FRBC6X4BL

System Size

12x4

Height (In.)

8.38

Height (mm)

212.9

Part Features

N/A

System Type

12 x 4 FiberRunner Fitting

Width (In.)

14.63

Width (mm)

371.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345037

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9419

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

FiberRunner 12x4 Routing System: FRSP17--WW-ENG

US English

Certifications

FiberRunner System Support Specifications

US English

3D Rendering

FIBERRUNNER Installation Over FDF Bays

US English

Installation Documents

FIBERRUNNER 12x4, 6x4 and 4x4 Vertical Tee Fittings

US English

Part Drawings

FIBERRUNNER 12x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 12x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 12x4 Vertical Tee

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

12x4 Routing System Roadmap

US English

Related Products