FRVT12X4YL

Vertical Tee

Attaches to 12x4 channel and/or fittings to create a 90° vertical drop from a horizontal run. Hinged door included. Requires coupler to attach FRTR6X4YL or FRIDT6X4YL to vertical exit. Accepts optional snap-on cover FRHC12YL6 in conjunction with channel.

Specifications

System Dimensions

12x4

Material

ABS

Color

Yellow

Overall Width (In.)

14.63

Overall Width (mm)

371.7

Overall Height (In.)

8.38

Overall Height (mm)

212.9

Fitting Type

Vertical Tee

Couplers Required

(2 pcs.) FRBC12X4YL (1 pc.) FRBC6X4YL

Part Features

N/A

Series Type

12 x 4 FiberRunner Fitting

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383517

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8681

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FIBERRUNNER 12x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 12x4 Vertical Tee

US English

3D Rendering

FIBERRUNNER Installation Over FDF Bays

US English

Catalog Cut Sheets

FRVT12X4YL Product Page

US English

Videos

FiberRunner Installation Training

US English

Part Drawings

FIBERRUNNER 12x4 Vertical Tee

US English

Installation Documents

FIBERRUNNER 12x4, 6x4 and 4x4 Vertical Tee Fittings

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

12x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 12x4 Routing System: FRSP17--WW-ENG

US English

Related Products