FRVT4X4BL

Vertical Tee

Attaches to 4x4 channel and/or fittings to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts FTR4X4BL, FIDT4X4BL, S4X4BL6 or E4X4BL6 directly. Accepts optional snap-on cover FRHC4BL6 in conjunction with channel.

Specifications

System Dimensions

4x4

Material

ABS

Color

Black

Couplers Required

(2 pcs.) FRBC4X4BL

Fitting Type

Vertical Tee

Series Type

4 x 4 FiberRunner Fitting

Part Features

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345096

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8327

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

4.1637

Resources

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FIBERRUNNER 4x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 4x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 4x4 Vertical Tee

US English

Installation Documents

FIBERRUNNER 12x4, 6x4 and 4x4 Vertical Tee Fittings

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products