FRVT4X4OR

Vertical Tee

Attaches to 4x4 channel and/or fittings to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts FTR4X4OR, FIDT4X4BL, S4X4OR6 or E4X4OR6 directly. Accepts optional snap-on cover FRHC4OR6 in conjunction with channel.

Specifications

Product Name

4x4 QuikLock ™ Vertical Tee

CE Compliant

No

Color

Orange

Material

ABS

Couplers Required

(2 pcs.) FRBC4X4OR

System Size

4x4

Fitting Type

Vertical Tee

System Type

4 x 4 FiberRunner Fitting

BMEcat - Model

Without connector

Part Features

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384239

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8197

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

4.0985

Resources

Part Drawings

FIBERRUNNER 4x4 Vertical Tee

US English

Installation Documents

FIBERRUNNER 12x4, 6x4 and 4x4 Vertical Tee Fittings

US English

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FIBERRUNNER 4x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 4x4 Vertical Tee

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products