FRVT6X4BL

Vertical Tee

Attaches to 6x4 channel base and/or fittings to create a 90° vertical drop from horizontal runs. Hinged door included. Accepts FIDT4X4BL, FTR4X4BL, S4X4BL6, E4X4BL6 directly. Accepts optional snap-on cover FRHC6BL6 in conjunction with channel.

Specifications

Product Name

6x4 QuikLock ™ Vertical Tee

CE Compliant

No

Color

Black

Material

ABS

Couplers Required

(2 pcs.) FRBC6X4BL

System Size

6x4

Fitting Type

Vertical Tee

System Type

6x4 FiberRunner

Height (In.)

7.30

Height (mm)

185.5

Part Features

N/A

Width (In.)

9.33

Width (mm)

237.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378426

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8305

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

4.1523

Resources

Part Drawings

FIBERRUNNER 6x4 Vertical Tee

US English

Part Drawings

FIBERRUNNER 6x4 Vertical Tee

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 6x4 Routing System: FRSP18--WW-ENG

US English

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FIBERRUNNER 6x4 Vertical Tee

US English

Installation Documents

FIBERRUNNER 12x4, 6x4 and 4x4 Vertical Tee Fittings

US English

Related Products