The FiberRunner® Bend Radius Control Trumpet is used to limit the bend radius of the cable to 2 inches (50.8mm) when exiting from the 2x2 channel or a 2x2 horizontal tee.
Application | Data Centers and Telco Central Offices |
Product Type | Trumpet |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 2x2 FiberRunner |
Includes | (1) Trumpet |
Material | Polycarbonate/ABS |
Overall Height (In.) | 3.85 |
Overall Height (mm) | 97.8 |
Overall Length (In.) | 3.85 |
Overall Length (mm) | 97.8 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
Color | Yellow |
UPC | 61305676851 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0947 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.4735 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | Fiber-Duct 2X2 and FiberRunner 2X2 3-Sided Bend Radius Control Trumpet Part Drawing DXF | English | |
Part Drawings | Fiber-Duct 2X2 and FiberRunner 2X2 3-Sided Bend Radius Control Trumpet Part Drawing DWG | English | |
Part Drawings | 3 Sided Bend Radius Trumpet Part Drawing 37617-88 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets Installation Instruction RW110 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |