globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Used to limit the bend radius of the cable to 2 (50.8mm) when exiting from a Spill-Over Junction with a 2x2 exit or from 2x2 Fiber-Duct Channel, Orange.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C
Product Type Trumpet
Sub Brand Fiber-Duct™
Bend Radius (In.) 2
Bend Radius (mm) 50.8
For Use With 2x2 Routing System
Material ABS
Overall Height (In.) 3.85
Overall Height (mm) 97.8
Overall Length (In.) 3.85
Overall Length (mm) 97.8
Overall Width (In.) 6
Overall Width (mm) 152.4
Standards Met UL Listed to 2024A, RoHS Compliant
System Dimensions 2x2
Color Orange
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.

Packaging Detail

UPC 07498383609
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0913
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.4563
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}