TRC4BL

Bend Radius Control Trumpet

Bend radius control trumpet for exiting at the sidewall of 2 wall heights of type G, FS, E, or S Fiber-Duct Channels.

Specifications

System Dimensions

4x4

Color

Black

Overall Length (mm)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

UL Listed

Yes

Material

ABS

Series Type

3 x 2 Fiber-Duct Bend Radius Control Trumpet

Fitting Type

Bend Radius Control Trumpet

For Nominal Duct Height (In.)

4.00

Part Features

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378059

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0698

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6975

Resources

Part Drawings

Fiber-Duct Bend Radius Control Trumpet

US English

Part Drawings

Bend Radius Control Fitting

US English

Part Drawings

Fiber-Duct Bend Radius Control Trumpet

US English

Catalog Cut Sheets

TRC2BL Product Page

US English

Catalog Cut Sheets

TRC2BL Product Page

US English

Part Drawings

Fiber-Duct Bend Radius Control Trumpet

US English

Catalog Cut Sheets

CSC1LG6 Corner Strip Wiring Duct

US English

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Installation Documents

PANDUCT Wiring Duct Bend Radius Control Trumpets

US English

Related Products