globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Bend radius control trumpet for exiting at the sidewall of 2 wall heights of type G, FS, E, or S Fiber-Duct Channels.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Trumpet
Sub Brand FiberRunner®
Bend Radius (In.) 1
Bend Radius (mm) 25.4
For Use With 4x4 Wiring Duct
Material ABS
Overall Height (In.) 3.68
Overall Height (mm) 93.5
Overall Length (In.) 2.22
Overall Length (mm) 56.4
Overall Width (In.) 5.46
Overall Width (mm) 138.7
Standards Met RoHS Compliant
System Dimensions 4x4
Color Black

Packaging Detail

UPC 07498364150
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0737
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.7368
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}