7/16" nut driver for use with the FiberRunner®, GridRunner™, and Wyr-Grid™ Systems.
For Use With | FiberRunner and Wyr-Grid Systems |
Material | Steel |
Sub Brand | FiberRunner® |
Overall Height (In.) | 1.27 |
Overall Height (mm) | 32.2 |
Overall Length (In.) | 7.35 |
UPC | 07498383089 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0165 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1646 |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - PDF - FR716DR | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |