Used wherever additional FiberRunner® Slide Clamps would be helpful. For example, use on 12x4 FiberRunner® QuikLock™ Brackets to accommodate dual runs of 6x4 or 4x4 FiberRunner® Channel.

Specifications

Material Steel
Color Black
Overall Length (In.) 1.25
Overall Length (mm) 31.8
Overall Width (In.) 0.95
Overall Width (mm) 24.2
Overall Height (In.) 0.54
Overall Height (mm) 13.6
Series Type FiberRunner Accessory
For Threaded Rod Size
Overall Depth (mm) 31.8
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498386793
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1755

Resources

Videos FiberRunner Installation Training US English
Application Guides FiberRunner Cable Routing System: SA-FRCB02 US English
Part Drawings FIBERRUNNER Quick Mount Clip US English
Catalog Cut Sheets FR38DR Product Page US English