Strut mounting clip assembly allows FiberRunner® Channel to be attached directly to standard 1 5/8" wide strut structures. Contains two clips and all hardware for assembly. Bolts release with 7/16" nut driver.
Application | The Fiberrunner 24X4 Routing System is a System Of Channel, Fittings, Covers, and Brackets Designed to Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Fac |
Product Type | Strut Clip Kit |
Sub Brand | FiberRunner® |
Color | Black |
Includes | (2) Clips, (2) 1/4-20 Channel Nuts Without Springs, (2) 1/4-20x7/8 Hex Head Cap Screws, (2) 1/4 Helical Spring Lockwashers. |
Material | Steel |
Number of Pieces | 8 |
Overall Height (In.) | 1.85 |
Overall Height (mm) | 47 |
Overall Length (In.) | 0.72 |
Overall Length (mm) | 18.3 |
Overall Width (In.) | 2.93 |
Overall Width (mm) | 74.4 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies (Does not include 24x4 covers), LP-CSISPEC-FR, RoHS Compliant |
Angle | 90° |
Series Type | FiberRunner Accessory |
Surface Treatment | Other |
UPC | 07498391178 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRSTRCLIP | English | |
Part Drawings | Part Drawings - DXF - FRSTRCLIP | English | |
Part Drawings | FiberRunner Strut Clip Kit: 38241-08 | English | |
Installation Documents | Installation Instructions/Best Practices - RW159B | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |