Bundle retainer, 1/4" screw (M6), .2" (50.8mm) bundle, .4.06" (103.1mm) standoff height, glass filled nylon 6.6, black.
Product Type | Bundle Retainer |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q and QB-S6-1000-L, or stand-alone |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Mount Method | Screw-On |
Overall Height (In.) | 4.06 |
Overall Height (mm) | 103.1 |
Overall Length (In.) | 2.56 |
Overall Length (mm) | 65 |
Overall Width (In.) | 2.18 |
Overall Width (mm) | 55.4 |
Screw Size | 1/4" |
Standards Met | RoHS Compliant |
Application | Suitable for 2.0" Maximum Bundle Capacity |
UPC | 07498352238 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.2879 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | BR2-4 3D Drawing | English | |
Part Drawings | Bundle Retainer Part Drawing GB0239CO | English |