BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Bundle retainer, 1/4" screw (M6), .2" (50.8mm) bundle, .6.02" (152.9mm) standoff height, glass filled nylon 6.6, black.

c warning e
Planned for Discontinuation

Specifications

Product Type Harness Board Accessory
Sub Brand Quick-Build™
Color Black
Environment Indoor
For Use With QB Components - QB-BASE175-Q and QB-S6-500-L
Material Glass Filled Nylon 6.6
Maximum Bundle Diameter (In.) 2
Maximum Bundle Diameter (mm) 50.8
Mount Method Two 1/4" (M6) Screws
Overall Height (In.) 6.02
Overall Height (mm) 152.9
Overall Length (mm) 65
Overall Length (In.) 2.56
Overall Width (In.) 2.18
Overall Width (mm) 55.4
Screw Size 1/4"
Standards Met RoHS Compliant
Application Suitable for 2.0" Maximum Bundle Capacity

Packaging Detail

UPC 07498352239
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.3338
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Catalog Cut Sheets Catalog Cut Sheet - BR.5-E6-C Product Page English
Part Drawings BR2 3D Drawing English
Product Bulletins Quick-Build Harness Board System Product Bulletin English
Product Bulletins Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 English
Videos Harness Board Accessories and Automatic Tool System English
Part Drawings Part Drawing - PDF - BR2-Rev5 English