Panduit ER1.25-E4-X Elastic Harness Board Retainers aid in maintaining a uniform height for the harness. Cable bundles are formed as cable bundles are inserted, and once they are made, they can easily be removed. The Elastic Retainer is just part of the harness board accessories Panduit offers, enabling faster routing and forming of wires in harness fabrication. For use in indoor environments and with two #6 (M3) screws. Made of Nylon 6.6, are black in color and come in packages of 10.
Product Type | Elastic Bundle Retainer |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q and QB-S6-500-C |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 1.25 |
Maximum Bundle Diameter (mm) | 31.8 |
Mount Method | Screw-On |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Length (In.) | 2.9 |
Overall Length (mm) | 73.7 |
Overall Width (In.) | 0.95 |
Overall Width (mm) | 24.1 |
Screw Size | #8 (M4) |
Application | Suitable for 1.25" Maximum Bundle Capacity |
UPC | 07498361031 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.7439 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | GB0239JU | English |