FS156-C

Harness Board Accessories

Harness fanning strip system, 12" long, up to 18 AWG.

Specifications

Mounting Method

FSH Holder

Environment

Indoor

Material

Nylon 6.6

CE Compliant

No

Height (In.)

0.31

Height (mm)

7.9

Length (In.)

12.10

Length (mm)

307.8

Width (In.)

0.04

Width (mm)

1.0

Color

Natural

Description

NA

Part Features

Holds wires in a specific orientation, No sharp edges to damage wire insulation, Will accept wires up to 18 AWG, Fanning Strip can remain as part of complete harness

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498372000

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0464

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4643

Resources

Catalog Cut Sheets

US English

Product Bulletins

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Related Products