Harness fanning strip system, 1.38" (35.1mm) high.

c warning e
Planned for Discontinuation

Specifications

Product Type Fanning Strip System
Color Black
Environment Indoor
For Use With QB-BASE120-Q or QB-BASE175-Q and QB-S8-500-C
Material ABS
Mount Method Two #8 (M4) Screws
Compatible Wire Gauge (AWG) 18
Overall Height (In.) 1.49
Overall Height (mm) 37.8
Overall Length (mm) 81.2
Overall Length (In.) 3.2
Overall Width (In.) 0.6
Overall Width (mm) 15.2
Application 1) Holds Wires in a Specific Orientation, 2) No Sharp Edges to Damage Wire Insulation, 3) Will Accept Wires up to 18 AWG, 4) Fanning Strip can remain as part of Completed Harness
Part Features Holds wires in a specific orientation, No sharp edges to damage wire insulation, Will accept wires up to 18 AWG, Fanning Strip can remain as part of complete harness

Packaging Detail

UPC 07498372399
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0288
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.2879

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Quick-Build Harness Board System Product Bulletin English
Videos Harness Board Accessories and Automatic Tool System English
Catalog Cut Sheets Catalog Cut Sheet - FS156-C Product Page English
Product Bulletins Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 English