HB2SP19-X

Harness Board Accessories

Harness board standoff post , .19" (4.8mm) hole, 2" (50.8mm) height.

Specifications

Material

Aluminum

Color

Silver

Screw Size

1/4 (M6)

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Height (In.)

2

Overall Height (mm)

50.8

Environment

Indoor

Mount Method

Bolt - Included

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498339092

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Product Bulletins

Harness Board Accessories - SA-WACB20

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

Harness Board Standoff Posts HB2SP - GB0381BA (R6)

US English

Catalog Cut Sheets

THMSP20-C Product Page

US English

Related Products