globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Harness board nail, standard, 3.0" (76.2mm) length.

Specifications

Note 1) Speed Routing of Wires 2) Uniform Driving Depth is Insured by a Collar Stop
Product Type Harness Board Nail
Color Silver
Environment Indoor
Finish/Coating Nickel-Plated
For Use With Wire
Material Steel
Overall Height (In.) 3.67
Overall Height (mm) 93.22
Overall Width (In.) 0.122
Overall Width (mm) 3.099
Application Provides easy routing and forming of wires
Part Features Manufactured from Nickel Plated Steel, Smooth finish on nails prevents abrasion to wire jackets

Packaging Detail

UPC 07498361106
Std. Pkg. Qty. 200
Std. Pkg. Volume (cf) 0.0539
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.2695

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}