HBN4-T

Harness Board Accessories

Harness board nail, standard, 4.0" (101.6mm) length.

Specifications

Material

Nickel Plated Steel

Color

Silver

Diameter (In.)

0.142

Diameter (mm)

3.6

Length (In.)

4.00

Length (mm)

101.6

CE Compliant

No

Description

NA

Environment

Indoor

Part Features

Manufactured from Nickel Plated Steel, Smooth finish on nails prevents abrasion to wire jackets

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

200

Packaging Details

UPC

07498361107

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2839

Resources

Catalog Cut Sheets

WEH-E8-C Product Page

US English

Product Bulletins

Harness Board Accessories - SA-WACB20

US English

Part Drawings

Harness Board Nails- Hbn

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Related Products