Material |
Nylon 6.6 |
Overall Length (In.) |
3 |
Overall Length (mm) |
76.2 |
Color |
Black |
Overall Width (In.) |
1 |
Overall Width (mm) |
25.4 |
Overall Height (In.) |
0.31 |
Overall Height (mm) |
7.9 |
Environment |
Indoor |
Mount Method |
#10 (M5) Screw |
Part Features |
Manufactured from Nickel Plated Steel, Smooth finish on nails prevents abrasion to wire jackets |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
10 |
UPC |
07498339091 |
Std. Pkg. Qty. |
10 |
Std. Pkg. Volume (cf) |
0.0270 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.2695 |
Product Bulletins |
Harness Board Accessories - SA-WACB20 |
US English |
|
Product Bulletins |
Quick-Build Harness Board System Product Bulletin |
US English |
|
Part Drawings |
Harness Board Universal Adaptor - HBUA |
US English |
|
Catalog Cut Sheets |
THMSP20-C Product Page |
US English |