Product Type | Spring Wire Breakout |
For Use With | SHH1-S8-X |
Environment | Indoor |
Material | Steel |
Mount Method | Spring Holder |
Hole Spacing (In.) | 1 |
Hole Spacing (mm) | 25.4 |
Overall Height (In.) | 0.44 |
Overall Height (mm) | 11.2 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 0.44 |
Overall Width (mm) | 11.2 |
Application | 1) Harness Board Spring and Spring Holder holds Wire Ends Secure while Harness is being Fabricated, 2) Wires simply pull out from Spring when Harness is Removed |
Part Features | Harness board spring and spring holder hold wire ends secure while harness is being fabricated, Wires simply pull out from spring when harness is removed, Each SHH Spring Holder is supplied with one rigid wire piece to hold the spring laterally and two #8 (M4), 2" (50.8mm) hex head wood screws; purchase spring separately. |
UPC | 07498372500 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1329 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Spring Wire Breakout Part Drawing GB0239CX | English | |
Installation Documents | Installing PBSC Springs on Harness Jig Board | English |