Panduit QB-TILE Harness Board Tiles are the square base component that allows Quick-Build™ mounting pegs and platforms to create a modular harness system. With a variety of harness board accessories these tiles are the foundation for your harness boards solution. They are 1'x1' (305 x 305mm) in size and come in packages of 8.
Note | One package includes 8 tiles |
Product Type | Harness Board Accessory - Mounting Tile |
Sub Brand | Quick-Build™ |
Color | Black |
For Use With | Quick-Build™ Mounting and QB-CONN |
Material | ABS |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35 |
Overall Length (In.) | 12 |
Overall Length (mm) | 304.8 |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Screw Size | #10 |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 2.2 |
Static Load Capacity (lb) | 5 |
Application | (1) To Provide Surface for Quick-Build™ Mounting Pegs(2) Optionally, Connect with QB-CONN to Prevent the Need for Plywood and to Ensure Accurate Alignment of Grid System |
Part Features | Install on top of plywood backing to provide mounting surface, Secure to plywood with user supplied screws |
UPC | 07498308053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0829 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Part Drawings | Quick Build Harness Board System 13L179EK-DC | English | |
Part Drawings | Quick-Build Grid Paper Templates 3x8 | English | |
Part Drawings | Quick-Build Grid Paper Templates 3x5 | English | |
Part Drawings | Quick-Build Grid Paper Templates 2x4 | English | |
3D CAD Models | QB-TILE CAD 3D DRAWING | English | |
Application Guides | Harness Layout Template: WAAG123 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |