QB-TILE-GRY

Harness Board Accessories

Quick-Build Grid Tile, 1' X 1', (305mmx305mm) 8 per Package, Gray

Specifications

Product Type

Harness Board Accessories

Material

ABS

Overall Length (In.)

12

Overall Length (mm)

304.8

Color

Gray

Overall Width (In.)

12

Overall Width (mm)

304.8

Overall Height (In.)

1.38

Overall Height (mm)

35

Screw Size

#10

Static Load Capacity (lb)

5

For Use With

Quick-Build Component Parts

Standards Met

RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625439

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0829

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Harness Layout Template: WAAG123

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

Quick Build Harness Board System 13L179EK-DC

US English

Part Drawings

Quick-Build Grid Paper Templates 3x8

US English

Part Drawings

Quick-Build Grid Paper Templates 3x5

US English

Part Drawings

Quick-Build Grid Paper Templates 2x4

US English

Drawings

QB-TILE CAD 3D DRAWING

US English

Related Products