Note | Nylon body on nickel plated nail element |
Product Type | Harness Board T-Junction |
Color | Black |
Environment | Indoor |
Finish/Coating | Nickel-Plated |
For Use With | Cable |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.375 |
Maximum Bundle Diameter (mm) | 9.5 |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35.1 |
Overall Length (In.) | 0.37 |
Overall Length (mm) | 9.4 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Application | 1) Forms Cable Junctions 2) Fixture Moves Down For Easy Harness Removal |
UPC | 07498361060 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | Harness Board Accessories: SA-WACB20 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | T-Junction Fixture: GBO239KP | English | |
Installation Documents | TJF “T” Junction Harness Board Accessory | English |