Grid tile connector to ensure accurate alignment of Grid System, One package includes 5 pieces.

Specifications

Note One package includes 5 connectors
Product Type Harness Board Accessories
Sub Brand Quick-Build
Color Black
Finish/Coating NA
For Use With QB-TILE
Material Glass Filled Nylon, Aluminum
Overall Height (In.) 0.65
Overall Height (mm) 16.5
Overall Length (mm) 76.9
Overall Length (In.) 3.03
Overall Width (In.) 3.03
Overall Width (mm) 77
Screw Size NA
Standards Met RoHS Complaint
Static Load Capacity (kg) 2.2
Static Load Capacity (lb) 5
Application (1) For Use with Grid Tiles to Prevent the Need for Plywood Backing and Ensure Accurate Alignment of Grid System (2) Recommended for adjacent tiles where corners of two or four tiles come together
Part Features Optional accessory for use with grid tiles to prevent the need for plywood backing and ensure accurate alignment of grid system, Recommended for adjacent tiles where corners of two or four tiles come together

Packaging Detail

UPC 07498310213
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0840
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.8395

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Drawings QB-CONN CAD 3D DRAWING English
Part Drawings Quick Build Harness Board System 14L203AU-DC English
Product Bulletins Quick-Build Harness Board System Product Bulletin English