BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Specifications

Note Includes newest Quick-Build Components
Product Type Harness Board Accessories
Sub Brand Quick-Build
Color Assorted
Finish/Coating NA
For Use With Harness Board Accessories
Material Various
Overall Height (mm) 0
Overall Width (mm) 0
Screw Size 1", 2", 3"
Standards Met RoHS Complaint
Application To Implement the Quick-Build™ Solution by Simply Ordering a Single Part Number
Part Features Quick-Build Starter Kit with Black Tiles and new Wire End Holders and Elastic Retainers

Packaging Detail

UPC 61305625665
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.4052
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Quick-Build™ Harness Board System English
Articles QB-KIT2 Quick-Build Starter Kit List of Components English
Part Drawings QB-KIT2 Drawing English