Peg can be positioned and relocated. Accepts single nail holders, five nail holders, and Quick-Buildâ„¢ mounting platforms. Allows accessories to rotate as needed even after mounting pegs is installed into grid tile.

Specifications

Note NA
Product Type Harness Board Accessories
Sub Brand Quick-Build
Color Black
Finish/Coating NA
For Use With Use with Quick-Build™ Nail Holders, Quick-Build™ Wire End Holders, Quick-Build™ Replaceable Elastic Retainers, and Quick-Build™ Mounting Platforms
Material Nylon 6.6/Laminated Urethane Foam
Overall Height (In.) 2.2
Overall Height (mm) 55.9
Overall Length (mm) 55.9
Overall Length (In.) 2.2
Overall Width (In.) 1
Overall Width (mm) 25.4
Screw Size NA
Standards Met RoHS Compliant
Static Load Capacity (kg) 2.2
Static Load Capacity (lb) 5
Application (1) To Create a Harness on Top of a Drawing (2) Repositionable to Allow User to Build Different Harness Configurations as Needed
Part Features Repositionable to allow user to build different harness configurations as needed, Pointed end inserts through drawing secured to grid tiles, providing the ability to create a harness on top of a drawing

Packaging Detail

UPC 07498308302
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.1326
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 1.3262

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Quick-Build Harness Board System Product Bulletin English
Part Drawings Quick Build Harness Board System 14L203AR-DC English
Drawings QB-MOUNT-L CAD 3D DRAWING English