Quick-Build Peg suitable to utilize existing RER.5, RER.75, and RER1.25 products with Quick-Build System. No tools or screws required. Color: Black, 10 per package
Pricing Category 1 | ACS |
Pricing Category 2 | ACS5 |
Color | Black |
For Use With | QB-MOUNT-L |
Material | ABS |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Length (In.) | 1.17 |
Overall Length (mm) | 29.7 |
Overall Width (In.) | 1.16 |
Overall Width (mm) | 29.4 |
Standards Met | RoHS Complaint |
Application | To Permanently Install User-supplied RER.5-S6-X, RER.75-S6-X, or RER1.25-S6-X |
UPC | 61305625544 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0094 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0938 |
Part Drawings | Quick Build RER Base | English |