Color | Gray |
For Use With | QB-MOUNT-L |
Material | ABS |
Overall Height (In.) | 2.06 |
Overall Height (mm) | 52.3 |
Overall Width (In.) | 0.8 |
Overall Width (mm) | 20.3 |
Static Load Capacity (Kg) | 2.2 |
Static Load Capacity (lb) | 5 |
Application | (1) Use with Single Nails to Create Pathways and Breakout Channels (2) Repositionable, Allowing User to Build Different Harness Configurations as Needed |
Part Features | Requires the use of the Quick-Build mounting pegs to provide a modular solution, Repositionable allowing user to build different harness configurations as needed |
Pricing Category 1 | ACS |
Pricing Category 2 | ACS5 |
UPC | 07498308315 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 1.3262 |
Part Drawings | Quick Build Harness Board System 14L203AS-DC | English | |
Product Bulletins | Quick-Build Harness Board System Product Bulletin | English | |
Drawings | QB-SN3-Q CAD 3D DRAWING | English |